Knowledge Search
Download document () of 20
We make what matters work*

ML2A4SC300FX

Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset, 13A, SOOW cable, #16 AWG, Male, straight plug, internal thread, pigtail, Passive, Stainless steel, Two-pole, Style I, 30 ft cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset
Catalog Number
ML2A4SC300FX
UPC
662275357519
Product Length/Depth
1.93 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
13
1
6P
3
4
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Number of poles
Two-pole
Style
Style I
Configuration
Male, straight plug, internal thread, pigtail
Gender
Male
Cable type
SOOW
Cable/wire size
#16 AWG
Cable length
30 ft
Amperage Rating
13 A
Material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.