Knowledge Search
Download document () of 20
We make what matters work*

ML3C4SC060FX

Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset, 13A, SOOW cable, #16 AWG, Female, straight plug, internal thread, pigtail, Passive, Stainless steel, Three-pole, Style I, 6 ft cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset
Catalog Number
ML3C4SC060FX
UPC
662275378002
Product Length/Depth
1.93 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
NEMA Rating
6P
3
1
4
13
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Number of poles
Three-pole
Style
Style I
Configuration
Female, straight plug, internal thread, pigtail
Gender
Female
Cable type
SOOW
Cable/wire size
#16 AWG
Cable length
6 ft
Amperage Rating
13 A
Material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.