Knowledge Search
Download document () of 20
We make what matters work*

ML3P4WC060F

Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset, 13A, STOOW cable, #16 AWG, Male, straight plug to female, straight plug, Passive, Zinc, Three-pole, Style I, 6 ft cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset
Catalog Number
ML3P4WC060F
UPC
662275945648
Product Length/Depth
1.93 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
NEMA Rating
13
1
4
3
6P
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Number of poles
Three-pole
Style
Style I
Configuration
Male, straight plug to female, straight plug
Gender
Male and female
Cable type
STOOW
Cable/wire size
#16 AWG
Cable length
6 ft
Amperage Rating
13 A
Material
Zinc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.