Knowledge Search
Download document () of 20
We make what matters work*

ML4C4SC120F

Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset, 10A, SOOW cable, #16 AWG, Female, straight plug, internal thread, pigtail, Passive, Zinc, Four-pole, Style I, 12 ft cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset
Catalog Number
ML4C4SC120F
UPC
662275332196
Product Length/Depth
145.93 in
Product Height
1 in
Product Width
1 in
Product Weight
2.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
1
3
4
6P
13
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Number of poles
Four-pole
Style
Style I
Configuration
Female, straight plug, internal thread, pigtail
Gender
Female
Cable type
SOOW
Cable/wire size
#16 AWG
Cable length
12 ft
Amperage Rating
10 A
Material
Zinc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.