Download document () of 20
We make what matters work*

MLB124SB

Eaton Conventional LED beacon, Conventional, Beacon, EN54 Systems, Wall Mounted, Red Plastic , Red Flash, LED, Shallow Base

General specifications

Product Name
Eaton Conventional LED beacon
Catalog Number
MLB124SB
EAN
5018986425347
Product Length/Depth
53 mm
Product Height
53 mm
Product Width
93 mm
Product Weight
0.15 kg
Warranty
3 year
Compliances
EN

Product specifications

Nominal voltage
24 V
Voltage type
DC
Electricity consumption
0.005 A
Power
0.12 W
Lens color
Red
Material housing
Plastic
Color housing
Other
Mounting Method
Surface mounting
Number of modes
4
Standby-time up to
0 hour
Ambient temperature - max
55 °C
Ambient temperature - min
-10 °C
Lamp type
LED not exchangeable
Degree of protection (IP)
IP21
Alarm current - max
5 mA
Alarm current - min
3 mA
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
System typology
Conventional (Non-addressable)
Product branding
Eaton Cooper
Integrated function
Flashlight
Cable entry
Rear
Mounting position
Wall surface (internal)
Light color
Red
System wiring
2.5 mm
Dimmable
No
Function rotating light
NO
Function pulsating light
YES
With infrared
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.