Download document () of 20
We make what matters work*

MLVA04V09C130-R

Eaton MLVA multilayer varistor, Multilayer Varistor 0402 Lead Free, C130-R

General specifications

Product Name
Eaton MLVA multilayer varistor
Catalog Number
MLVA04V09C130-R
UPC
051712545204
Product Length/Depth
0.95 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.2 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
85 °C
Operating temperature - min
-40 °C
Capacitance
130
Clamping voltage
41
Operating voltage
9
Transient energy
0.05
Varistor voltage
16 V
Working voltage (Vrms)
7 Vrms
Peak current 8/20
20
ESD withstand - contact
8 kV
Component package size
0402 EIA
ESD withstand - air
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us