Download document () of 20
We make what matters work*

MLVB04V09C005

MULTILAYER VARISTOR LOW CAPACITANCE 0402, 9V WORKING VOLTAGE, 35V CLAMPING VOLTAGE

General specifications

Product Name
Eaton MLVB multilayer varistor
Catalog Number
MLVB04V09C005
UPC
051712241519
Product Length/Depth
0.04 in
Product Height
0.5 in
Product Width
0.02 in
Product Weight
0.02 lb
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Capacitance
5
Clamping voltage
35
Operating voltage
9
Varistor voltage
14 V
ESD withstand - contact
8 kV
Component package size
0402 EIA
ESD withstand - air
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us