Download document () of 20
We make what matters work*

MLVB06V18C001

MULTILAYER VARISTOR LOW CAPACITANCE 0603, 18V WORKING VOLTAGE, 110 CLAMPING VOLTAGE

General specifications

Product Name
Eaton MLVB multilayer varistor
Catalog Number
MLVB06V18C001
UPC
051712241533
Product Length/Depth
0.06 in
Product Height
0.8 in
Product Width
0.03 in
Product Weight
0.03 lb
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Capacitance
1
Clamping voltage
110
Operating voltage
18
Varistor voltage
53 V
ESD withstand - contact
8 kV
Component package size
0603 EIA
ESD withstand - air
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us