Download document () of 20
We make what matters work*

MLVC08V014C400

Eaton MLVC08 Multilayer Varistor, 014Vdc Working Voltage, 20V Varistor Voltage @ 1mA DC,400pF Typical Capacitance @1MHz

General specifications

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC08V014C400
UPC
051712808163
Product Length/Depth
2 mm
Product Height
0.9 mm
Product Width
1.2 mm
Product Weight
0.011 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
400
Clamping voltage
35
Operating voltage
14
Transient energy
0.3
Varistor voltage
20 V
Working voltage (Vrms)
10 Vrms
Peak current 8/20
120
ESD withstand - contact
8 kV
Component package size
0805 EIA
ESD withstand - air
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us