Download document () of 20
We make what matters work*

MLVC12V012C850

Eaton MLVC12 Multilayer Varistor, 012Vdc Working Voltage, 18V Varistor Voltage @ 1mA DC,850pF Typical Capacitance @1MHz

General specifications

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC12V012C850
UPC
051712808484
Product Length/Depth
3.2 mm
Product Height
1.1 mm
Product Width
1.6 mm
Product Weight
0.029 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
850
Clamping voltage
34
Operating voltage
12
Transient energy
0.4
Varistor voltage
18 V
Working voltage (Vrms)
8.5 Vrms
Peak current 8/20
150
ESD withstand - contact
8 kV
Component package size
1206 EIA
ESD withstand - air
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us