Download document () of 20
We make what matters work*

MLVC32V022C3000

Eaton MLVC32 Multilayer Varistor, 022Vdc Working Voltage, 27V Varistor Voltage @ 1mA DC,3000pF Typical Capacitance @1MHz

General specifications

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC32V022C3000
UPC
051712809498
Product Length/Depth
8 mm
Product Height
1.5 mm
Product Width
6.3 mm
Product Weight
0.483 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
3000
Clamping voltage
53
Operating voltage
22
Transient energy
0.5
Varistor voltage
27 V
Working voltage (Vrms)
17 Vrms
Peak current 8/20
100
ESD withstand - contact
8 kV
Component package size
3225 EIA
ESD withstand - air
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us