Download document () of 20
We make what matters work*

MLVC32V065C1000

Eaton MLVC32 Multilayer Varistor, 065Vdc Working Voltage, 82V Varistor Voltage @ 1mA DC,1000pF Typical Capacitance @1MHz

General specifications

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC32V065C1000
UPC
051712809566
Product Length/Depth
8 mm
Product Height
1.5 mm
Product Width
6.3 mm
Product Weight
0.483 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
1000
Clamping voltage
144
Operating voltage
65
Transient energy
1.8
Varistor voltage
82 V
Working voltage (Vrms)
50 Vrms
Peak current 8/20
400
ESD withstand - contact
8 kV
Component package size
3225 EIA
ESD withstand - air
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us