Knowledge Search
Download document () of 20
We make what matters work*

MP0409

Eaton Crouse-Hinds series NJB/NCE/NCS/NCD mounting plate, 3-1/4 x 9" enclosure size, Steel

General specifications

Product Name
Eaton Crouse-Hinds series NJB/NCE/NCS/NCD mounting plate
Catalog Number
MP0409
UPC
782274088570
Product Length/Depth
2.75 in
Product Height
6.75 in
Product Weight
0.83 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4X
12

Product specifications

Enclosure size
3-1/4 x 9"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.