Knowledge Search
Download document () of 20
We make what matters work*

MP1014

Eaton Crouse-Hinds series EJB mounting plate, 10" x 14", Copper-free aluminum

General specifications

Product Name
Eaton Crouse-Hinds series EJB mounting plate
Catalog Number
MP1014
UPC
662276329942
Product Length/Depth
0.13 in
Product Height
9 in
Product Width
13 in
Product Weight
1.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 2
Class III
Class II, Division 1
Class I, Division 2
NEMA Rating
3
4
9
7
3R
Ingress protection (IP) ratings
IP66

Product specifications

Enclosure size
10" x 14"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.