Download document () of 20
Discontinued

MP4010MODBUS

Motor protection relay, MP-4000, Fixed case, 5A, RS-232, Modbus

A newer version of this product is available:

General specifications

Product Name
Eaton MP-4000 motor protection relay
Catalog Number
MP4010MODBUS
UPC
786685245058
Product Length/Depth
3.7 in
Product Height
10.25 in
Product Width
6.72 in
Product Weight
7 lb
Certifications
UL Recognized
CSA Recognized
cUL Listed

Product specifications

Phase current
5 A
Product Category
Motor protection relay
Special features
Modbus
Base relay
MP-4000
Options
Fixed case
Communication
RS-232

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.