Knowledge Search
Download document () of 20
We make what matters work*

MP8FA000

Eaton Crouse-Hinds series LynxPOWER Mini-Line plex box, Parallel, Passive, Male and female, 8-port, 600 Vac, Output port: 3 holes, input port: 10 holes

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line plex box
Catalog Number
MP8FA000
UPC
662275530868
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
1
3
4
6P
13
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Type
8-port
Gender
Male and female
Configuration
Parallel
Voltage rating
600 Vac
Special features
Output port: 3 holes, input port: 10 holes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.