Download document () of 20

MPI2512V2-R47-R

Eaton MPI25-V2 inductor, 0.47 uH, 4.9 A Irms, 6.7 A ISAT, 23 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

General specifications

Product Name
Eaton MPI inductor
Catalog Number
MPI2512V2-R47-R
UPC
051712742481
Product Length/Depth
2.5 mm
Product Height
1.25 mm
Product Width
2 mm
Product Weight
0.034 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.9 A
ISAT
6.7 A
Package Quantity
3000
Material
Iron powder
Automotive grade
No
Frequency rating
Greater than 25MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
23 mΩ
Size
2.5x2.0x1.25mm
Terminals
2 Pads
Frame size
2.5x2.0x1.25mm
Series
MPI25-V2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.