Download document () of 20
We make what matters work*

MPS-100

Eaton Wheelock MPS manual pull station, red, single action, indoor and outdoor

General specifications

Product Name
Eaton Wheelock MPS manual pull station
Catalog Number
MPS-100
UPC
786697084003
Product Length/Depth
1.12 in
Product Height
4.76 in
Product Width
3.265 in
Product Weight
0.713 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
FM
UL
CSFM
MEA
Mounting Method
Wall
Finish color
Red
Housing material
Die-cast metal
Voltage
30 VDC @ 1 amp and/or 120 VAC @ 1 amp
Operating Temperature
–-40°F to 150°F
Indoor/outdoor
Indoor/outdoor
Operation
Single action
Application
Weather resistant
Hazardous area signaling

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.