Download document () of 20
We make what matters work*

MRIAD

Eaton Addressable remote indicator, Addressable, Remote Indicator, EN54 Systems, Indicator Only, White Plastic , Red Flash

General specifications

Product Name
Eaton Addressable remote indicator
Catalog Number
MRIAD
EAN
5018986788855
Product Length/Depth
87 mm
Product Height
49 mm
Product Width
87 mm
Product Weight
0.28 kg
Warranty
3 year
Certifications
CE

Product specifications

Nominal voltage
24 V
Voltage type
DC
Electricity consumption
0.006 A
Power
0.168 W
Lens color
Red
Material housing
Plastic
Color housing
White
Mounting Method
Surface mounting
Number of modes
1
Standby-time up to
0 hour
Ambient temperature - max
55 °C
Ambient temperature - min
-10 °C
Lamp type
LED not exchangeable
Degree of protection (IP)
IP30
Addressing mode
Soft addressing
Alarm current - max
6 mA
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
220 μA
System typology
Addressable
Product branding
Eaton Cooper
Integrated function
Continuous Light
Cable entry
Rear
Mounting position
Wall surface (internal)
Light color
Red
System wiring
2.5 mm
Dimmable
No
Function rotating light
NO
Function pulsating light
YES
With infrared
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.