Download document () of 20
We make what matters work*

MTL5541 - FSM ASSESSED

Eaton Crouse-Hinds series MTL5500 repeater power supply, 1 channel, Analogue input, 20-35 Vdc, 0.7W at 24 Vdc dissipation, 51mA at 24V, 4-20mA signal, HART (terminals 1 & 2 only), LED indication: Green = power, 2- or 3-wire transmitters

General specifications

Product Name
Eaton Crouse-Hinds series MTL5500 repeater power supply
Catalog Number
MTL5541 - FSM ASSESSED
EAN
3066227675822
Product Length/Depth
109.8 mm
Product Height
118.8 mm
Product Width
15.8 mm
Product Weight
150 g

Product specifications

Type
2- or 3-wire transmitters
Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 0
Minimum Ambient Operating Temperature
-20 °C
Maximum Ambient Operating Temperature
60 °C
Minimum Ambient Storage Temperature
-40 °C
Maximum Ambient Storage Temperature
80 °C
Humidity
5-95% relative humidity
Signal Type
Analogue input
Signal Range
4-20mA
Response Time
Settles to within 10% of final value within 50µs
Load Resistance
0-360Ω (at 24mA), 0-450Ω (at 20mA)
Number of Channels
1
Terminal Capacity
Accepts conductors of up to 2.5mm2 stranded or single-core
Mounting Method
T-section 35mm DIN rail
EMC
EN61326
Ripple
<50µA peak-to-peak
Safety Integrity Level According to IEC61508
SIL2 and SIL3
Communication Supported
HART (terminals 1 & 2 only)
Electrical Connection
Crimp ferrules
Power Supply
20-35 Vdc
Current Consumption
51mA at 24V
Galvanic Isolation
250V rms between safe-area circuits and power supply
LED Indication
Yes
LED Color - Power
Green
Power Dissipation
0.7W at 24 Vdc
Transfer Accuracy
Better than 15µA
Temperature Drift
<0.8µA/°C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.