Download document () of 20
We make what matters work*

MTL661B

Eaton Crouse-Hinds series MTL661 loop powered indicator, Case style A, Aluminium, Field mount, <1V voltage drop, 4-20mA input range, 5-1/2 display digits, 26mm height display size, Backlight

General specifications

Product Name
Eaton Crouse-Hinds series MTL661 loop powered indicator
Catalog Number
MTL661B
EAN
3066227675799
Product Length/Depth
130 mm
Product Height
120 mm
Product Width
75 mm
Product Weight
825 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Zone 0
Ingress protection (IP) ratings
IP67
Accuracy
± 0.01mA
Case Material
Aluminium
Mounting Style
Field
Case Style
A
Display Digits
5-1/2 digits
Display Range
–99999 to 199999 (configurable)
Display Size
26mm height
Operating Modes
Linear or square root extraction, software selectable
Voltage Drop
<1V
Backlight
Backlight
Input Range
4-20mA
Over Range
200 mA maximum without damage
Out of Range Indication
“----- RANGE ERROR” displayed between 3.5 - 3.75 mA, “99999 RANGE ERROR” displayed at current >22 mA
Scale Direction
Normal or reverse, software selected
Zero and Span
Setting: anywhere in range
Humidity
5-99% RH
Minimum Ambient Operating Temperature
-25 °C
Maximum Ambient Operating Temperature
70 °C
Minimum Ambient Storage Temperature
-40 °C
Maximum Ambient Storage Temperature
80 °C
Ripple Rejection
<0.01mA error with 1mA peak to peak ripple at 50 Hz
Temperature Dript
Zero: ±0.0025% of span/°C, Span: ±0.01% of span/°C

Export product specification

Installation instructions

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.