Download document () of 20
We make what matters work*

MTL7744

Eaton Crouse-Hinds series MTL7700 Zener barrier, 20-35 Vdc, 29mA, 2 channels, Polycarbonate, DIN rail mount, Built-in overvolt protection, Proximity sensor or switch inputs with solid state outputs

General specifications

Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Catalog Number
MTL7744
EAN
3066227675733
Product Length/Depth
105 mm
Product Height
90 mm
Product Width
12.6 mm
Product Weight
140 g

Product specifications

Used with
Proximity sensor or switch inputs with solid state outputs
Special features
Built-in overvolt protection
Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 2
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 0
Zone 2
Ingress protection (IP) ratings
IP20
Material
Polycarbonate
Number of Channel
2
Type of Power Supply
DC
Rated Supply Voltage DC
20-35 Vdc
Switching Current
29mA
Minimum Operating Temperature
-20 °C
Maximum Operating Temperature
60 °C
Mounting Method
DIN rail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.