Download document () of 20
We make what matters work*

MTL7779+

Eaton Crouse-Hinds series MTL7700 Zener barrier, Dual MTL728, 28 Vdc, 93mA, Polycarbonate, DIN rail mount, + polarity

General specifications

Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Catalog Number
MTL7779+
EAN
3066227675716
Product Length/Depth
105 mm
Product Height
90 mm
Product Width
12.6 mm
Product Weight
140 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 2
Zone 0
Ingress protection (IP) ratings
IP20
Material
Polycarbonate
Typical Application
Dual MTL728
Type of Power Supply
DC
Rated Supply Voltage DC
28 Vdc
Switching Current
93mA
Minimum Operating Temperature
-20 °C
Maximum Operating Temperature
60 °C
Mounting Method
DIN rail

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.