Knowledge Search
Download document () of 20
We make what matters work*

MUSB-A4

Eaton Bussmann series MUSB multi slow-blow fuse, 32 Vdc, 120A, 40A, Non Indicating, Multi slow-blow fuse, Blade End, Black Housing

General specifications

Product Name
Eaton Bussmann series MUSB multi slow-blow fuse
Catalog Number
MUSB-A4
UPC
051712697330
Product Length/Depth
1.811 in
Product Height
1.686 in
Product Width
0.708 in
Product Weight
0.027 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
120A, 40A
Voltage rating
32 Vdc

Physical details

Material
Black housing
Packaging type
Standard

General information

Connection
Blade end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626