Knowledge Search
Download document () of 20
We make what matters work*

MUSB-L3-3

Eaton Bussmann series MUSB multi slow-blow fuse, 32 Vdc, 30A, 30A, 30A, 30A, Non Indicating, Multi slow-blow fuse, Blade End, Black Housing

General specifications

Product Name
Eaton Bussmann series MUSB multi slow-blow fuse
Catalog Number
MUSB-L3-3
UPC
051712697378
Product Length/Depth
1.409 in
Product Height
1.629 in
Product Width
0.882 in
Product Weight
0.029 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
30A, 30A, 30A, 30A
Voltage rating
32 Vdc

Physical details

Material
Black housing
Packaging type
Standard

General information

Connection
Blade end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626