Knowledge Search
Download document () of 20
We make what matters work*

MV155F2DBX175E

Eaton Bussmann series MV055 E-Rated medium voltage fuse, Current limiting, 175A, 50 kAIC Symmetrical Maximum interrupt rating, E class, Silver ribbon element, Fiberglass tube, 2 barrels, 0.75 in diameter, 18.7 in length

General specifications

Product Name
Eaton Bussmann series MV155F E-rated fuse
Catalog Number
MV155F2DBX175E
UPC
051712269117
Product Length/Depth
0.75 in
Product Height
23 in
Product Width
0.75 in
Product Weight
0.001 lb
Compliances
Contact factory
Certifications
ANSI

Electrical rating

Amperage Rating
175 A
Interrupt rating
50 kAIC
Voltage rating
15.5 kV

Physical details

Material
Fiberglass tube
Packaging type
Standard

General information

Barrels
2
Class
Class E
Connection
Ferrule end x ferrule end
Element
Silver ribbon
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.