Knowledge Search
Download document () of 20
We make what matters work*

MV155F2DBX200E

Eaton Bussmann series MV055 E-Rated medium voltage fuse, 15.5 kV, 200A, 50 kAIC, Non Indicating, Current limiting, Ferrule end X ferrule end, Class E, Fiberglass tube, 2

General specifications

Product Name
Eaton Bussmann series MV155F E-rated fuse
Catalog Number
MV155F2DBX200E
UPC
051712269124
Product Length/Depth
0.75 in
Product Height
23 in
Product Width
0.75 in
Product Weight
19.55 lb
Compliances
Contact factory
Certifications
ANSI

Electrical rating

Amperage Rating
200 A
Interrupt rating
50 kAIC
Voltage rating
15.5 kV

Physical details

Material
Fiberglass tube
Packaging type
Standard

General information

Barrels
2
Class
Class E
Connection
Ferrule end x ferrule end
Element
Silver ribbon
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.