Download document () of 20
We make what matters work*

MX16

Eaton VoCALL 16 digital network panel emergency voice system, Master Panel, 16 lines, Wall Mounted, Grey / Metal

General specifications

Product Name
Eaton VoCALL 16 digital network panel emergency voice system
Catalog Number
MX16
EAN
5018987306379
Product Length/Depth
155 mm
Product Height
488 mm
Product Width
355 mm
Product Weight
6.7 kg
Compliances
EN

Product specifications

Number of outputs for acoustic signal generators
3
Operating voltage
240 V
Electricity consumption
0.108 mA
Number of batteries
2
Battery voltage
12 V
Battery capacity
7 Ah
Construction material back enclosure
Mild steel
Construction material front enclosure
Mild steel
Humidity (Non Condensing) (0-XX%) - Max
95 %
Humidity (Non Condensing) (0-XX%) - Min
0 %
Ingress protection
IP20
Main input supply
230 Vac, 50 Hz
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Auxiliary relays
Not applicable
Maximum network size (number of nodes)
16
Weight (Without Batteries)
6.7 kg
EN Certification Standards
EN54 Pt4 (Power Supply Equipment)
Type of display
LCD
Low voltage directive
EN 62368-1:2014
British standard compliance
BS5839-9
Product branding
Eaton
Color
Grey
Communications type
Digital
Stainless steel variant
No
Number of status LEDs
42
External interface
Relays
Type of circuit
Loop
Networkable
Yes
Fitted with:
Power Adaptor
Integrated function
Addressable
Interface External
Emergency Power Supply Integrated
Suitable for
Bus Connection
Mounting Method
Surface mounting
Cable entry location
Top
Rear
UL certification standards
Not Applicable
Number of circuits
1
Number Of Outstations (Standalone)
16
Number Of Outstations (Networked)
512
External connection ports
RJ45

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.