Download document () of 20
We make what matters work*

N052-024

24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N052-024
UPC
037332013194
Product Length/Depth
1 in
Product Height
1.7 in
Product Width
18.9 in
Product Weight
0.9 lb
Warranty
Limited lifetime
Compliances
TAA Compliant

Product specifications

Type
Rackmount
Package Contents
Cat5e Patch Panel 568B- 24 Port, 1U
System Requirements
Cat5/5e
Connector type
Networking-copper
Product Features
TAA Compliant
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
EIA/TIA 2/32 spacing
Lifetime limited warranty (Worldwide)
19-in. rackmount ready, 1U ( 1.75in )
SideA Connector1
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Features
Flex Center
Number Of Ports
24
TAA Compliance
Yes
Connector group
RJ45
110 block
Connector
110 IDC
RJ45 (female)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Panel Style
Punchdown

Export product specification