Download document () of 20
We make what matters work*

N080-104

4-Port Keystone Single-Gang Faceplate, White, TAA

General specifications

Product Name
Eaton Tripp Lite series keystone faceplate
Catalog Number
N080-104
UPC
037332195562
Product Length/Depth
0.4 in
Product Height
4.9 in
Product Width
3.2 in
Product Weight
0.09 lb
Compliances
TAA Compliant

Product specifications

TAA Compliance
Yes
Color
White
Accessory Type
Wall plate
Product Features
TAA Compliant
Package contents
Mounting hardware
N080-104 4-Port Single-Gang Universal Keystone Wallplate, White
Product Highlights
Fits any mid-sized or standard single-gang box
High-impact polycarbonate construction
Lifetime limited warranty (Worldwide)
White color blends into any home or office décor
Compatible with any type of keystone jack
Includes mounting screws
SideA Connector1
KEYSTONE JACK CUTOUT
SideB Connector1
KEYSTONE JACK CUTOUT
Total Number of Ports
4
Technology
Cat5/5e
Cat6
Cat6a
USB 2.0 (High Speed)
HDBaseT
HDMI
FireWire
DisplayPort

Export product specification