Download document () of 20
We make what matters work*

N080-212

12-Port Keystone Double-Gang Faceplate, White, TAA

General specifications

Product Name
Eaton Tripp Lite series keystone faceplate
Catalog Number
N080-212
UPC
037332236296
Product Length/Depth
0.38 in
Product Height
4.94 in
Product Width
4.92 in
Product Weight
0.152 lb
Compliances
TAA Compliant

Product specifications

Special features
Flex Center
TAA Compliance
Yes
Application
Terminate up to 12 in-wall audio/video, voice and/or Ethernet cable lines simultaneously
Color
White
Accessory Type
Wall plate
Product Features
TAA Compliant
Package contents
(4) #6-32 screws
N080-212 12-Port Double-Gang Universal Keystone Wall Plate
Product Highlights
Accommodates any keystone jack, including Cat5e/6/6a, USB, HDMI and DisplayPort
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
High-impact polycarbonate construction designed to last a long time
Hardware included for mounting to any mid-size or standard double-gang box
Lifetime limited warranty (Worldwide)
Classic white color blends elegantly into your home or office décor 
SideA Connector1
KEYSTONE JACK CUTOUT
SideB Connector1
KEYSTONE JACK CUTOUT
Total Number of Ports
12
Operating Temperature
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Technology
Cat5/5e
Cat6
Cat6a
USB 2.0 (High Speed)
HDBaseT
HDMI
FireWire
DisplayPort

Export product specification