Knowledge Search
Download document () of 20

N2-250

Eaton Moeller series Molded Case Switch, 3-Pole, 250A, 690V, screw terminal

General specifications

Product Name
Eaton Series NZM molded case circuit breaker
Catalog Number
N2-250
UPC
786689042066
Product Length/Depth
4.2 in
Product Height
8.2 in
Product Width
5.9 in
Product Weight
6 lb
Certifications
UL Listed
IEC Rated
CSA Certified

Product specifications

Amperage Rating
250 A
Voltage rating
690 V
Terminals
Screw terminal
Number of poles
Three-pole
Type
Series NZM

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.