Download document () of 20

N235-D01-SH-6A

DIN Rail Mountable Cat6a Shielded in-line Coupler - RJ45F/F

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
N235-D01-SH-6A
Product Length/Depth
0.71 in
Product Height
1.06 in
Product Width
1.78 in
Product Weight
0.03 lb
Compliances
RoHS
TAA Compliant
REACH
CE Marked
UKCA

Product specifications

Special features
10% to 85% RH, Non-Condensing
Type
RJ45 Coupler
Color
Light gray
Package Contents
N235-D01-SH-6A Cat6a Shielded In-Line DIN-Rail Mountable Snap-In Coupler (RJ45 F/F)
System Requirements
Cat6a
Product Features
Keystone Jacks
TAA Compliant
Network Speed
10 Gbps
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Built-in mounting clip attaches easily to standard 35 mm DIN rail with no tools needed
Fully shielded housing reduces EMI/RFI line noise to protect equipment and data
Supports PoE++ to save you expense and effort of powering PoE devices individually
RJ45 ports compatible with nearly all Cat6a, Cat6, Cat5e and Cat5 network cables
Contact Plating
Gold
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6a
Features
Flex Center
Operating Humidity
10% to 85% RH, Non-Condensing
Operating Temperature Range
-13° to 122°F (-25° to 50°C)
Storage Humidity Range
10% to 85% RH, Non-Condensing
Storage Temperature
-40° to 158°F (-40° to 70°C)
Material Of Construction
Plastic Casing: PC/PP (Polycarbonate/Polypropylene), Metal Coupler Housing: Zinc Alloy with Nickel Plating
Number Of Ports
1
Operating Temperature
-13° to 122°F (-25° to 50°C)
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Power Over Ethernet (Poe)
100W (802.3bt)

Export product specification