Download document () of 20

N238-SHC8-TF-1

Cat8 STP Shielded Tool-Free Keystone Jack 568A/B

General specifications

Product Name
Eaton Tripp Lite series keystone jack
Catalog Number
N238-SHC8-TF-1
Product Length/Depth
0.669 in
Product Height
0.849 in
Product Width
1.498 in
Product Weight
0.063 lb
Compliances
CE Marked
UKCA
TAA Compliant
RoHS

Product specifications

Type
RJ45 Keystone Jack
Color
Silver
Input Plug Type
RJ45
Package Contents
N238-SHC8-TF-1 Cat8 STP Shielded Tool-Free Keystone Jack
System Requirements
Cat8
Compatible with Cat8 snagless shielded Ethernet cabling up to 30 m (98.4 ft.)
Intended for 25GBASE-T and 40GBASE-T data center and cloud computing applications
IEEE Standards Supported
802.3bt
Product Features
Keystone Jacks
TAA Compliant
RJ45 (Male)
Ethernet Support
IP20 Rated
UL Certified
Network Speed
10 Gbps
25 Gbps
40 Gbps
Product Highlights
Supports PoE++ and high-power PoE to save expense of powering PoE devices individually
Specially designed to prevent spark-gap erosion that can affect transmission
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Designed for fast, reliable terminations with no punch-down tool in PoE applications
Dispels EMI/RFI line noise that can destroy data and affect equipment performance
SideA Connector1
110 IDC
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Host Connector
110 IDC
Technology
Cat8
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 85% RH
Storage Humidity Range
-40° to 158°F (-40° to 70°C)
Storage Temperature
-40° to 158°F (-40° to 70°C)
Current Rating At Dc
1.5A
Plug Type
  • RJ45 (Male)
  • RJ45
Power Over Ethernet (Poe) Power - Max
100 W
AWG-Size
27~23 AWG
Outer Cable Diameter
5.5 ~ 8.5mm
Recommended Category Cable
Cat8
Operating Temperature
14° to 140°F (-10° to 60°C)
Cable Hardware
Cat8
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Network Ports
RJ45 (FEMALE)
Termination Type
Punchdown
110-type
Power Over Ethernet (Poe)
100W (802.3bt)
Telephone/Dsl Protection
110-type
Punchdown
Wiring Method
EIA/TIA 568B
EIA/TIA 568A
Ethernet Interface
10GBASE-T, 25GBASE-T, 40GBASE-T (Up to 30 Meters)

Export product specification