Download document () of 20
We make what matters work*

N2500-1/2PLN

Eaton B-Line series square nut, Plain, Steel, Used with (2500) spot intsert , 1/2"-13 thread length, Insert square nut

General specifications

Product Name
Eaton B-Line series square nut
Catalog Number
N2500-1/2PLN
UPC
781011360313
Product Length/Depth
1.25 in
Product Height
1.25 in
Product Width
0.3125 in
Product Weight
0.12 lb
Certifications
UL Listed

Material type

Finish
Plain
Material
Steel

Other product information

Type
Insert square nut

Special features and ratings

Special features
Used with (2500) spot intsert

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.