Download document () of 20
We make what matters work*

N254-024-OF

24-Port 1U Rack-Mount Cat5e/6 Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N254-024-OF
UPC
037332205230
Product Length/Depth
1.25 in
Product Height
1.7 in
Product Width
19 in
Product Weight
1 lb
Warranty
Limited lifetime
Compliances
RoHS

Product specifications

Type
Rackmount
Color
Black
Cable Jacket Color
Black
Package Contents
Detachable cable management bar
N254-024-OF 24-Port 1U Rack-Mount Cat5e/6 Offset Feed-Through Patch Panel
(24) N235-001-6A snap-in RJ45 couplers
Quick Start Guide
System Requirements
Cat5/5e
Cat6
Connector type
Networking-copper
Product Features
TAA Compliant
Product Highlights
Mounts into 1U of EIA-standard 19 in. racks
No 110 punchdown termination required
Qualified to IEEE 802.3bt Type 4 PoE for up to 100W of power delivery
Staggered RJ45 jacks reduce crosstalk and interference
Meets or exceeds Cat5e/6 specifications
Cable management bar keeps patch cables organized
Lifetime limited warranty (Worldwide)
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
Cat5/5e
Features
Flex Center
Power Over Ethernet (Poe) Power - Max
30 W
Number Of Ports
24
TAA Compliance
Yes
Connector group
RJ45
Connector
RJ45 (female)
POE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Panel Style
Feed-Through

Export product specification