Knowledge Search
Download document () of 20
We make what matters work*

N2SC1123

Eaton Crouse-Hinds series N2S selector switch control station, With selector switch, With two 1/2" hubs, Fiberglass-reinforced polyester, Single-gang, Through feed, Three-position, two-circuit, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series N2S selector switch control station
Catalog Number
N2SC1123
UPC
782274131870
Product Length/Depth
3.81 in
Product Height
8.38 in
Product Width
6 in
Product Weight
2.23 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
12
7
3
4X

Product specifications

Enclosure type
With selector switch
Number of gangs
Single-gang
Style
Through feed
Hub style
With two 1/2" hubs
Switch function
Three-position, two-circuit
Trade size
1/2"
Material
Fiberglass-reinforced polyester

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.