Knowledge Search
Download document () of 20
We make what matters work*

N2SC2310U

Eaton Crouse-Hinds series N2SU pushbutton control station, With pushbuttons, High impact polyester, 3, Through feed, 3/4", 600 VAC

General specifications

Product Name
Eaton Crouse-Hinds series N2SU pushbutton control station
Catalog Number
N2SC2310U
UPC
782274180731
Product Length/Depth
3.94 in
Product Height
9.84 in
Product Width
3.54 in
Product Weight
3.17 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 2
NEMA Rating
3
4X
7
12
Ingress protection (IP) ratings
IP66

Product specifications

Enclosure type
With pushbuttons
Number of pushbuttons
3
Style
Through feed
Trade size
3/4"
Material
High impact polyester
Voltage rating
600 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.