Download document () of 20
We make what matters work*

N528ZN

Eaton B-Line series spring nut, 0.8250" H x 1.3750" L x 0.85" W, Steel, Electro-plated, 3/8”-16 bolt size

General specifications

Product Name
Eaton B-Line series spring nut
Catalog Number
N528ZN
UPC
781011404635
Product Length/Depth
1.375 in
Product Height
0.825 in
Product Width
0.85 in
Product Weight
0.093 lb
Certifications
Not Applicable

Model

Bolt/thread/rod size
3/8”-16
Product Category
Channel nuts
Type
Spring nut

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.