Download document () of 20

N784-H01-SCSM

Hardened Copper to Fiber Media Converter - 10/100 Mbps, RJ45/SC Singlemode, -10° to 60°C, 30 km (18.6 mi.)

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N784-H01-SCSM
UPC
037332267030
Product Length/Depth
4.3 in
Product Height
0.92 in
Product Width
2.91 in
Product Weight
0.5267 lb
Compliances
RoHS
CE Marked
FCC Compliant

Product specifications

Type
Fiber to Ethernet
Accessories
External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 12V/1.5A), Mounting Bracket, Mounting Hardware, DIN Rail, SC Connector Cap, L-Shape Holder, Rubber Foot
AC Power Adapter Plug(s)
NEMA 1-15P North America
Color
Black
Package Contents
Wall-mounting hardware
DIN rail kit
External power supply with NEMA 1-15P plug (Input: 100–240VAC, 50/60 Hz, 0.5A; Output: 12VDC 1.5A)
N784-H01-SCSM Media Converter
Rubber foot
Quick Start Guide
L-shaped bracket
SC connector cap
External power supply with NEMA 1-15P plug (Input: 100-240VAC, 50/60 Hz, 0.5A; Output: 12VDC 1.5A)
IEEE Standards Supported
802.3
Input Nominal Voltage
120 VAC
240 VAC
Product Features
Auto MDIX Support
Wavelength Division Multiplexing (WDM)
DIN Mountable
Mounting Accessory Included
TAA Compliant
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
10 Mbps; 100 Mbps
Product Highlights
Extends up to 100 Mbps of data to a network device located up to 30 km away
Automatic MDI/MDI-X configuration connects devices without crossover cabling
Hardened aluminum housing withstands operating temperature range of -10° to 60°C
LEDs indicate Ethernet connection and various statuses, including data transfer speed
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Network Speed Details
10 Mbps; 100 Mbps
Packaging Type
Box
External Power Supply Certifications
LPS
UL
WEEE
FCC
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SC (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 11 mm, positive pin, negative sleeve
Technology
Cat6
Singlemode
Cat5/5e
PoE
Cat6a
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
5% to 95% RH, Non-Condensing
Storage Temperature
-40° to 185°F (-40° to 85°C)
Transmission Range
30 km
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
12V / 1.5A
AC Power Adapter Cord Length
3.94 ft
Cable color
Black
Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 12V, 1.5A
Housing
Metal
LED Indicators
PWR(Power LED), ALM (LFS function indicator), Fiber - 100 (For Ethernet speed 100Mbps), LNK/ACT (Fiber port data transmitting/receiving), RJ45 - 100 (For RJ45 speed 10/100Mbps), LNK/ACT (For Copper port data transmitting/receiving)
Power Consumption
1.8 W
Data Transfer Rate
10 Mbps
100 Mbps
Wavelength
1310 nm
Connector
RJ45 (female)
Fittings Included
Mounting Accessory Included
Mode
Singlemode
Network Ports
SC (FEMALE)
RJ45 (FEMALE)
Optical Port

SC
Input Power Source Type
AC Adapter
Fiber Type
9/125

Export product specification