Download document () of 20

N784-H01-STMM

Hardened Copper to Fiber Media Converter - 10/100 Mbps, RJ45/ST Multimode, -10° to 60°C, 2 km (1.2 mi.)

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N784-H01-STMM
UPC
037332267023
Product Length/Depth
4.3 in
Product Height
0.92 in
Product Width
2.91 in
Product Weight
0.5267 lb
Compliances
RoHS
CE Marked
FCC Compliant

Product specifications

Type
Fiber to Ethernet
Accessories
External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 12V/1.5A), Mounting Bracket, Mounting Hardware, DIN Rail, ST Connector Cap, L-Shape Holder, Rubber Foot
AC Power Adapter Plug(s)
NEMA 1-15P North America
Color
Black
Package Contents
N784-H01-STMM Media Converter
External power supply with NEMA 1-15P plug (Input: 100–240VAC, 50/60 Hz, 0.5A; Output: 12VDC 1.5A)
Quick Start Guide
Wall-mounting hardware
L-shaped bracket
Rubber foot
DIN rail kit
ST connector cap
External power supply with NEMA 1-15P plug (Input: 100-240VAC, 50/60 Hz, 0.5A; Output: 12VDC 1.5A)
IEEE Standards Supported
802.3
Input Nominal Voltage
120 VAC
240 VAC
Product Features
Auto MDIX Support
DIN Mountable
Wavelength Division Multiplexing (WDM)
TAA Compliant
Mounting Accessory Included
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
10 Mbps; 100 Mbps
Product Highlights
Hardened aluminum housing withstands operating temperature range of -10° to 60°C
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Extends up to 100 Mbps of data to a network device located up to 2 km away
Automatic MDI/MDI-X configuration connects devices without crossover cabling
LEDs indicate Ethernet connection and various statuses, including data transfer speed
Network Speed Details
10 Mbps; 100 Mbps
Packaging Type
Box
External Power Supply Certifications
WEEE
FCC
LPS
UL
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
ST (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 11 mm, positive pin, negative sleeve
Technology
Cat6
Multimode
Cat5/5e
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
5% to 95% RH, Non-Condensing
Storage Temperature
-40° to 185°F (-40° to 85°C)
Transmission Range
2 km
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
12V / 1.5A
AC Power Adapter Cord Length
3.94 ft
Cable color
Black
Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 12V, 1.5A
Housing
Metal
LED Indicators
PWR = Green (Power); ALM = Red (LFS Alarm); 100 (Green) = Fiber 100 Mbps Ethernet; LNK/ACT (Green) = Fiber data transmitting/receiving; 100 (Green) = RJ45 10/100 Mbps; LNK/ACT (Green) = Copper data transmitting/receiving
Power Consumption
1.8 W
TAA Compliance
Yes
Data Transfer Rate
10 Mbps
100 Mbps
Wavelength
1310 nm
Connector
RJ45 (female)
ST (FEMALE)
Fittings Included
Mounting Accessory Included
Mode
Multimode
Network Ports
RJ45 (FEMALE)
ST (FEMALE)
Optical Port

ST
Input Power Source Type
AC Adapter
Fiber Type
62.5/125

Export product specification