Download document () of 20
We make what matters work*

N784-MDC-6SCSC

SC to SC 100Mbps Mode Converter, 1310nm Multimode to 1310nm Singlemode, 2km to 60km Transmission Distance

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N784-MDC-6SCSC
UPC
037332292377
Product Length/Depth
4.3 in
Product Height
0.92 in
Product Width
2.9 in
Product Weight
0.463 lb
Compliances
REACH
CE Marked
FCC Class B
RoHS
UKCA
Certifications
CSA Std. C22.2
IEC 62368-1
UL 62368-1

Product specifications

Type
Fiber Mode Converter
Accessories
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 12V 1A)
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
BS 1363 UK
Europlug
NEMA 1-15P North America
Color
Black
Package Contents
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A) with 4.5 ft. (1.4 m) cord
(4) International plug adapters (North America, Europe, U.K., Australia)
Quick Start Guide
N784-MDC-6SCSC 100 Mb SC Mode Converter
IEEE Standards Supported
802.3u
802.3z
Connector type
Networking-fiber
Network Speed
100 Mbps (Fast Ethernet)
10 Mbps; 100 Mbps
Product Highlights
Customizable converter extends up to 100 Mbps of data via SC ports up to 60 km
LEDs indicate fiber connection and various statuses, including data transfer speed
Durable housing withstands operating temperature range of 0° to 70°C
Quick plug-and-play installation gets your fiber network up and running immediately
Network Speed Details
10 Mbps; 100 Mbps
Packaging Type
Box
External Power Supply Certifications
CE
FCC
GS
LPS
TUV
UL
WEEE
cUL
SideA Connector1
SC DUPLEX (FEMALE)
SideB Connector1
SC DUPLEX (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 11 mm, positive pin, negative sleeve
Technology
Singlemode
Multimode
Operating Temperature Range
32° to 158°F (0° to 70°C)
Relative Humidity
5% to 90% RH, Non Condensing
Storage Temperature
32° to 158°F (0° to 70°C)
Transmission Range
2 Km to 60Km
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60 Hz, 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length
4.52 ft
Cable color
Black
Material of construction
Metal Shell
Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 12V, 1A
Housing
Metal
LED Indicators
PWR (ON) Indicates the device is powered. (OFF) Indicates the device is not powered; Link/Act (FX) Fiber Port Link/Action Status LED (ON) Fiber port is linked. (Blink) Fiber port is activated. ( OFF) Fiber port is not linked.; SD- Fiber Signal Status LED (ON) Fiber signal is detected, (OFF) Fiber Signal is not detected.; 10G- UTP Port Speed LED (ON) 2.5G~10G, (OFF) 10/100/1000M.; Link (TX) ON- UTP port is linked, (Blink) UTP port is activated
Power Consumption
10 W
Data Transfer Rate
10 Mbps
100 Mbps
Wavelength
1300 nm
1310 nm
1550 nm
850 nm
Connector group
SC
Connector
SC duplex (female)
Optical Mode
OM1
OM2
OM3
OS2
SM
Mode
Multimode
Singlemode
Network Ports
SC (FEMALE)
Optical Port
SC
Input Power Source Type
AC Adapter
Operating Mode
Full/Half Duplex
Fiber Type
8.3/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.