Download document () of 20

N785-001-SC

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 to 1000BaseLX SC, 2km, 1310nm

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-001-SC
UPC
037332153777
Product Length/Depth
3.7 in
Product Height
1.02 in
Product Width
2.76 in
Product Weight
0.47 lb
Compliances
FCC Compliant
RoHS
CE Marked

Product specifications

Type
Fiber to Ethernet
Accessories
External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V/2A)
AC Power Adapter Plug(s)
NEMA 1-15P North America
Color
Black
Package Contents
Owners Manual
External Power Supply with NEMA 1-15P Plug ( Input: 110-265V, 50/60Hz, 0.2A; Output: 5V, 2A )
N785-001-SC 10/100/1000 to 1000BaseLX Gigabit Multimode Media Converter
IEEE Standards Supported
802.3
Product Features
Auto MDIX Support
Wavelength Division Multiplexing (WDM)
Network Speed
1 Gbps (Gigabit)
100 Mbps (Fast Ethernet)
10 Mbps
10 Mbps; 100 Mbps; 1000 Mbps
Product Highlights
Half or Full Duplex Operation
Auto-Senses 10 / 100 / 1000
Converts UTP Gigabit Ethernet to Fiber Optic
Cost-effective solution for extending network distance up to 2 km
Automatic MDI/MDI-X configuration
Supports Multimode 50/125 cable up to 2km or 62.5/125 cable up to 400M
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Packaging Type
Box
External Power Supply Certifications
FCC
cUL
WEEE
CE
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SC DUPLEX (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 11 mm, positive pin, negative sleeve
Technology
Cat5/5e
Cat6
Multimode
Features
Flex Center
Operating Temperature Range
32° to 140°F (0° to 60°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Transmission Range
2 km
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.2A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length
4.53 ft
Cable color
Black
Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A
Housing
Metal
LED Indicators
PWR (Power LED), L/A (Fiber port connection indicator), SD (Fiber signal indicator), SPD (Network speed), TP-L/A (Copper port connection indicator), FDX/COL (Full Duplex/Half Duplex)
Data Transfer Rate
1 Gbps
10 Mbps
100 Mbps
Wavelength
1310 nm
Connector
RJ45 (female)
SC duplex (female)
Mode
Multimode
Network Ports
RJ45 (FEMALE)
SC (FEMALE)
Optical Port

SC
Input Power Source Type
AC Adapter
Operating Mode
Full/Half Duplex

Export product specification