Download document () of 20

N785-H01-SCMM

Hardened Gigabit Fiber to Ethernet Media Converter, 10/100/1000 Mbps, RJ45/SC Multimode, -10° to 60°C, 500 m (1640 ft.)

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-H01-SCMM
UPC
037332267047
Product Length/Depth
7.2 in
Product Height
2.44 in
Product Width
9.17 in
Product Weight
0.001 lb
Compliances
RoHS
FCC Compliant
CE Marked

Product specifications

Type
Fiber to Ethernet
Accessories
External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 12V/1.5A), Mounting Bracket, Mounting Hardware, DIN Rail, SC Connector Cap, L-Shape Holder, Rubber Foot
AC Power Adapter Plug(s)
NEMA 1-15P North America
Color
Black
Package Contents
DIN rail kit
Quick Start Guide
Rubber foot
SC connector cap
N785-H01-SCMM Media Converter
External power supply with NEMA 1-15P plug (Input: 100–240VAC, 50/60 Hz, 0.5A; Output: 12VDC 1.5A)
L-shaped bracket
Wall-mounting hardware
External power supply with NEMA 1-15P plug (Input: 100-240VAC, 50/60 Hz, 0.5A; Output: 12VDC 1.5A)
IEEE Standards Supported
802.3
Product Features
Auto MDIX Support
Wavelength Division Multiplexing (WDM)
DIN Mountable
Mounting Accessory Included
TAA Compliant
Industrial Grade
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
10 Mbps; 100 Mbps; 1000 Mbps
Product Highlights
Hardened aluminum housing withstands operating temperature range of -10° to 60°C
Extends up to 1000 Mbps (1 Gbps) of data to a network device up to 500 m away
Automatic MDI/MDI-X configuration connects devices without crossover cabling
LEDs indicate Ethernet connection and various statuses, including data transfer speed
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Packaging Type
Box
External Power Supply Certifications
UL
FCC
LPS
WEEE
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SC (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 11 mm, positive pin, negative sleeve
Technology
Multimode
Cat5/5e
Cat6
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
5% to 95% RH, Non-Condensing
Storage Temperature
-40° to 185°F (-40° to 85°C)
Transmission Range
500 m
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
12V / 1.5A
AC Power Adapter Cord Length
3.94 ft
Cable color
Black
Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 12V, 1.5A
Housing
Metal
LED Indicators
PWR (Power), ALM (LFS function indicator), Fiber - 1000 (For Ethernet speed 1000Mbps), LNK/ACT (For Fiber port data transmitting/receiving), RJ45 - 1000 (For RJ45 speed 1000Mbps), LNK/ACT (For Copper port data transmitting/rec)
Power Consumption
1.8 W
TAA Compliance
Yes
Data Transfer Rate
10 Mbps
1 Gbps
100 Mbps
Wavelength
850 nm
Connector
RJ45 (female)
SC (female)
Fittings Included
Mounting Accessory Included
Mode
Multimode
Network Ports
SC (FEMALE)
RJ45 (FEMALE)
Optical Port

SC
Input Power Source Type
AC Adapter
Fiber Type
50/125

Export product specification