Download document () of 20

N785-I01-SFP-D

Industrial Gigabit Fiber to Ethernet Media Converter, 10/100/1000 Mbps, RJ45/SFP, -40° to 75°C, DC Power

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-I01-SFP-D
UPC
037332268587
Product Length/Depth
7.2 in
Product Height
2.44 in
Product Width
9.17 in
Product Weight
0.001 lb
Compliances
RoHS
FCC Compliant
CE Marked

Product specifications

Type
Fiber to Ethernet
Accessories
RS232 Terminal Block, DIN Rail Mount, RJ45 Insert Cap, SFP Insert Cap
Color
Black
Package Contents
N785-I01-SFP-D Media Converter
Quick Start Guide
RJ45 connector cap
Terminal block (20–57VDC)
DIN rail kit
SFP connector cap
Terminal block (20-57VDC)
IEEE Standards Supported
802.3
Product Features
Auto MDIX Support
Wavelength Division Multiplexing (WDM)
DIN Mountable
TAA Compliant
Industrial Grade
Mounting Accessory Included
Network Speed
1 Gbps (Gigabit)
10 Mbps
100 Mbps (Fast Ethernet)
10 Mbps; 100 Mbps; 1000 Mbps
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Primary and redundant power supply ports allow connection of dual DC power sources
Automatic MDI/MDI-X configuration connects devices without crossover cabling
IP30 aluminum housing withstands operating temperature range of -40° to 75°C
Customizable converter extends up to 1000 Mbps (1 Gbps) of data via open SFP port
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Packaging Type
Box
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SFP (FEMALE)
Technology
Cat6a
Multimode
Cat6
Fiber
Cat5/5e
Singlemode
Features
Flex Center
Operating Humidity
10% to 95% RH, (Non-Condensing)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Storage Humidity Range
5% to 95% RH (Non Condensing)
Storage Temperature
-40° to 185°F (-40° to 85°C)
Transmission Range
AC Power Adapter Input Specs (V / Hz / A)
20-57V DC
Housing
Metal
LED Indicators
PWR (Power), RPS (Redundant power), ALM (PWR & RPS fails), SFP (For SFP port link-up), 1000 (For Ethernet speed 1000Mbps, LNK/ACT (For data transmitting/receiving)
Power Consumption
6 W
Data Transfer Rate
1 Gbps
10 Mbps
100 Mbps
Fittings Included
Mounting Accessory Included
Mode
Multimode
Singlemode
Network Ports
SFP (FEMALE)
RJ45 (FEMALE)
Optical Port

SFP

Export product specification