Download document () of 20

N785-P01-SC-MM1

Gigabit Multimode Fiber to Ethernet Media Converter, POE+ - 10/100/1000 SC, 850 nm, 550M (1804.46 ft.)

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-P01-SC-MM1
UPC
037332236913
Product Length/Depth
2.76 in
Product Height
0.98 in
Product Width
3.74 in
Product Weight
0.001 lb
Compliances
FCC Compliant
RoHS

Product specifications

Type
Fiber to PoE
Accessories
External Power Supply (Input: 100-240V, 50/60Hz, 1.5A; Output: 48V/1.25A)
AC Power Adapter Plug(s)
NEMA 5-15P North America
Color
Black
Package Contents
N785-P01-SC-MM1 Gigabit Multimode Fiber to Ethernet Media Converter
External power supply with 3.6-ft. (1.09 m)cord and NEMA 5-15P plug (Input: 100-240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
Owner's manual
System Requirements
10/100/1000 Mbps Gigabit Ethernet network
Multimode SC fiber optic cabling up to 550 m (1804 ft.)
N785-001-SC-MM media converter
IEEE Standards Supported
802.3
Product Features
Wavelength Division Multiplexing (WDM)
Auto MDIX Support
Network Speed
1 Gbps (Gigabit)
10 Mbps
100 Mbps (Fast Ethernet)
10 Mbps; 100 Mbps; 1000 Mbps
Product Highlights
Supports multimode fiber optic cable with SC connectors up to 550 m (1804 ft.)
Extends power (48 VDC) + data (1000 Mbps) to any edge PoE+ device
RJ45 jack supports auto-MDI/MDIZ to bridge various network devices
Works in tandem with N785-001-SC-MM (sold separately)
Supports both full- and half-duplex operation
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Packaging Type
Box
External Power Supply Certifications
PSE
FCC
CCC
UL
cUL
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SC DUPLEX (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
Technology
Cat6
Cat5/5e
Multimode
PoE
Cat6a
Features
Flex Center
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Transmission Range
550 m
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
48V / 1.25A
AC Power Adapter Cord Length
3.6 ft
Cable color
Black
Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 48V, 1.25A
Housing
Metal
LED Indicators
PWR (Power LED), 1000M (UTP port speed LED), PoE (PoE status LED), SD (Fiber signal LED), L/A TP (UTP Port link status LED), L/A FP (Fiber port link status LED)
Data Transfer Rate
1 Gbps
10 Mbps
100 Mbps
Wavelength
850 nm
POE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Mode
Multimode
Network Ports
SC (FEMALE)
RJ45 (FEMALE)
Optical Port

SC
Input Power Source Type
AC Adapter with detachable power cord
Operating Mode
Full/Half Duplex

Export product specification