Download document () of 20
We make what matters work*

NBC-100

Eaton Bussmann series NBC fast-acting fuse, Current limiting, 100A, 1500 V, 1 barrel

General specifications

Product Name
Eaton Bussmann series NBC fast-acting fuse
Catalog Number
NBC-100
UPC
051712653794
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.72 lb
Compliances
Contact factory
Contact Manufacturer

Electrical rating

Amperage Rating
100 A
Voltage rating
1500 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626