Download document () of 20

NBC-200

Eaton Bussmann series NBC fast-acting fuse, 1500V, 200A, Non Indicating, Fast-acting fuse

General specifications

Product Name
Eaton Bussmann series NBC fast-acting fuse
Catalog Number
NBC-200
UPC
051712653848
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.72 lb
Compliances
Contact factory
Contact Manufacturer

Electrical rating

Amperage Rating
200 A
Voltage rating
1500 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626