Download document () of 20
We make what matters work*

NCB1024F

Eaton Crouse-Hinds series NCB circuit breaker enclosure, 110 through 225A, Without circuit breaker, Hinged, screw and gasket cover construction, Krydon fiberglass-reinforced polyester

General specifications

Product Name
Eaton Crouse-Hinds series NCB circuit breaker enclosure
Catalog Number
NCB1024F
UPC
782274092546
Product Length/Depth
11.41 in
Product Height
25.41 in
Product Width
8.72 in
Product Weight
37.19 lb

Product specifications

Amperage Rating
110 through 225 A
Area classification
Ordinary/Non-Hazardous Locations
Enclosure cover construction
Hinged, screw and gasket
Standards type
NEC/CEC
NEMA Rating
3
4X
12
Enclosure
Without circuit breaker
Enclosure material
Krydon fiberglass-reinforced polyester

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.