Knowledge Search
Download document () of 20
We make what matters work*

NCDC33

Eaton Crouse-Hinds series NCD enclosure, 3, Must be used with MSR1 or MSR2 suffix, Through feed, 1"

General specifications

Product Name
Eaton Crouse-Hinds series NCD enclosure
Catalog Number
NCDC33
UPC
782274592480
Product Length/Depth
3.81 in
Product Height
11.75 in
Product Width
4.38 in
Product Weight
3.09 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
3
4X
7
12

Product specifications

Number of circuits
3
Style
Through feed
Trade size
1"
Special features
Must be used with MSR1 or MSR2 suffix

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.